How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AJ: | 7.25 |
| BD: | 9 | I: | 7.5 in |
| AE2: | 0.68 | T: | 2.188 |
| B: | 13 | D: | 5.12 |
| F: | 5.81 | V: | 4.26 in |
| AE1: | 0.97 | C: | 14 in |
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 9.17 in | G: | 2.91 |
| AD: | 8.85 | RQ: | 8.54 in |
Technical Specifications
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 35 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.375 | Input Style: | C-Face Quill |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Motor Frame Size: | 250TC | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

