How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | B: | 13 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| C: | 14 in | AE1: | 0.97 |
| BD: | 5.88 | G: | 2.91 |
| V: | 4.26 in | BE: | 0.38 in |
| AD: | 8.85 | BF: | 0.41 |
| LQ: | 7.85 in | F: | 5.81 |
| RQ: | 7.35 in | AK: | 4.5 |
| D: | 5.12 | AJ: | 5.88 |
| AG: | 10.5 | T: | 2.188 |
Technical Specifications
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Ratio: | 25:1 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 9.375 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

