How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 2.25 |
| C: | 14 in | AE1: | 0.97 |
| G: | 2.91 | F: | 5.81 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| D: | 5.12 | AK: | 8.5 |
| AJ: | 7.25 | I: | 7.5 in |
| BD: | 9 | AE2: | 0.68 |
| B: | 13 | LQ1: | 8.61 in |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 4.26 in | AD: | 8.85 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.375 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Output RPM: | 70 |
| Bore Code: | 36 | Ratio: | 25:1 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 25:1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

