How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | T: | 2.25 |
| F: | 5.81 | AG: | 10.5 |
| AD: | 8.85 | BE1: | 0.5 in |
| AE2: | 0.68 | AE1: | 0.97 |
| G: | 2.91 | V: | 4.26 in |
| AJ: | 7.25 | B: | 13 |
| C: | 14 in | AK: | 8.5 |
| BD: | 9 | D: | 5.12 |
| LQ1: | 9.17 in | BF: | 0.53 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 9.375 | Product Type: | Right Angle |
| Bore Code: | 36 | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.625 | Output RPM: | 70 |
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

