How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AD: | 8.85 |
| BF: | 0.41 | G: | 2.91 |
| AG: | 10.5 | C: | 14 in |
| D: | 5.12 | F: | 5.81 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | B: | 13 |
| RQ: | 7.35 in | V: | 4.26 in |
| AE1: | 0.97 | AE2: | 0.68 |
| I: | 7.5 in | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.375 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Output RPM: | 70 | Motor Frame Size: | 56C |
| Model Code: | HMQ252 | Output Diameter (in): | 2.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

