How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 5.88 |
| AK: | 4.5 | BD: | 5.88 |
| D: | 5.12 | BE: | 0.38 in |
| BF: | 0.41 | V: | 4.26 in |
| AD: | 8.85 | B: | 13 |
| LQ: | 7.85 in | RQ: | 7.35 in |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | T: | 2.438 |
| AG: | 10.5 | C: | 14 in |
| AE2: | 0.68 | F: | 5.81 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2.438 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.375 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 39 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Ratio Range: | 25:1 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

