Grove Gear HMQ252-25-1-2.438-180TC-L2
Part #:HMQ252-25-1-2.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AJ: | 7.25 |
| C: | 14 in | BD: | 9 |
| LQ1: | 8.61 in | F: | 5.81 |
| D: | 5.12 | RQ: | 7.98 in |
| BE1: | 0.5 in | AD: | 8.85 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| G: | 2.91 | V: | 4.26 in |
| B: | 13 | BF: | 0.53 |
| T: | 2.438 | AK: | 8.5 |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.375 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.438 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

