Grove Gear HMQ252-25-1-2.438-180TC-L9
Part #:HMQ252-25-1-2.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 5.12 |
| G: | 2.91 | AE1: | 0.97 |
| T: | 2.438 | LQ1: | 8.61 in |
| BD: | 9 | AD: | 8.85 |
| BF: | 0.53 | AG: | 10.5 |
| B: | 13 | I: | 7.5 in |
| AE2: | 0.68 | C: | 14 in |
| AJ: | 7.25 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BE1: | 0.5 in | F: | 5.81 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.438 in | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 39 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 9.375 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

