Grove Gear HMQ252-25-1-2.438-210TC-L2
Part #:HMQ252-25-1-2.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BE1: | 0.5 in |
| RQ: | 7.98 in | BF: | 0.53 |
| T: | 2.438 | AE2: | 0.68 |
| LQ1: | 8.61 in | V: | 4.26 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AJ: | 7.25 |
| AK: | 8.5 | I: | 7.5 in |
| AG: | 10.5 | AD: | 8.85 |
| G: | 2.91 | B: | 13 |
| BD: | 9 | F: | 5.81 |
Technical Specifications
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 9.375 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 39 | Assembly: | HMQ-1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

