How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 10.5 |
| V: | 4.26 in | AE2: | 0.68 |
| RQ: | 7.35 in | BD: | 5.88 |
| AK: | 4.5 | T: | 2.438 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| B: | 13 | BE: | 0.38 in |
| I: | 7.5 in | AD: | 8.85 |
| D: | 5.12 | AJ: | 5.88 |
| LQ: | 7.85 in | AE1: | 0.97 |
| C: | 14 in | F: | 5.81 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.438 in | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.375 | Bore Code: | 39 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 70 |
| Ratio: | 25:1 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

