How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE1: | 0.97 |
| B: | 13 | AG: | 10.5 |
| LQ: | 7.85 in | AE2: | 0.68 |
| T: | 2.5 | F: | 5.81 |
| AD: | 8.85 | AJ: | 5.88 |
| I: | 7.5 in | V: | 4.26 in |
| BD: | 5.88 | RQ: | 7.35 in |
| AK: | 4.5 | G: | 2.91 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Model Code: | HMQ252 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.375 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 40 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.5 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

