How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | C: | 14 in |
| LQ1: | 9.17 in | V: | 4.26 in |
| F: | 5.81 | AG: | 10.5 |
| AJ: | 7.25 | D: | 5.12 |
| RQ: | 8.54 in | BD: | 9 |
| AE2: | 0.68 | AE1: | 0.97 |
| I: | 7.5 in | B: | 13 |
| AK: | 8.5 | G: | 2.91 |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 2.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2.5 in | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Bore Code: | 40 |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ252 | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output RPM: | 70 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 9.375 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

