How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE1: | 0.97 |
| BE: | 0.38 in | AE2: | 0.68 |
| BD: | 5.88 | C: | 14 in |
| T: | 2.5 | G: | 2.91 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AJ: | 5.88 | V: | 4.26 in |
| LQ: | 7.85 in | AK: | 4.5 |
| AG: | 10.5 | RQ: | 7.35 in |
| B: | 13 | I: | 7.5 in |
| F: | 5.81 | D: | 5.12 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Assembly: | HMQ-1 |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.375 |
| No. of Gear Reductions: | Single | Bore Code: | 40 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 2.5 in |
| Input Bore (C Face): | 0.625 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

