How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 5.12 |
| AD: | 8.85 | LQ: | 7.85 in |
| BE: | 0.38 in | I: | 7.5 in |
| BF: | 0.41 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| RQ: | 7.35 in | T: | 2.5 |
| AE2: | 0.68 | V: | 4.26 in |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 14 in | B: | 13 |
| F: | 5.81 | G: | 2.91 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.375 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ252 | Output RPM: | 70 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

