How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | F: | 5.81 |
| BD: | 5.88 | AK: | 4.5 |
| AD: | 8.85 | LQ: | 7.85 in |
| B: | 13 | AE1: | 0.97 |
| T: | 2.688 | C: | 14 in |
| AJ: | 5.88 | V: | 4.26 in |
| D: | 5.12 | G: | 2.91 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BF: | 0.41 |
| AE2: | 0.68 | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Ratio: | 25:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 9.375 | Assembly: | HMQ-1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

