How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | D: | 5.12 |
| BF: | 0.41 | AK: | 4.5 |
| T: | 2.688 | F: | 5.81 |
| AD: | 8.85 | RQ: | 7.35 in |
| LQ: | 7.85 in | I: | 7.5 in |
| G: | 2.91 | BD: | 5.88 |
| AE2: | 0.68 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| AG: | 10.5 | C: | 14 in |
| AE1: | 0.97 | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 9.375 |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Bore Code: | 43 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 2.688 in | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

