How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | LQ: | 7.85 in |
| AD: | 8.85 | I: | 7.5 in |
| D: | 5.12 | C: | 14 in |
| AE2: | 0.68 | G: | 2.91 |
| T: | 2.688 | F: | 5.81 |
| AJ: | 5.88 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| V: | 4.26 in | BD: | 5.88 |
| B: | 13 | AG: | 10.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 9.375 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.688 in |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Bore Code: | 43 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

