How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 5.12 |
| AD: | 8.85 | BE1: | 0.5 in |
| C: | 14 in | BD: | 9 |
| G: | 2.91 | F: | 5.81 |
| AE1: | 0.97 | T: | 2.688 |
| V: | 4.26 in | LQ1: | 8.61 in |
| AJ: | 7.25 | AE2: | 0.68 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | B: | 13 |
| AK: | 8.5 | RQ: | 7.98 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 180TC |
| Output Key: | 5/8 X 4.00 | Ratio: | 25:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 9.375 | Model Code: | HMQ252 |
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

