Grove Gear HMQ252-25-1-2.938-180TC-L1
Part #:HMQ252-25-1-2.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | F: | 5.81 |
| C: | 14 in | I: | 7.5 in |
| BF: | 0.53 | G: | 2.91 |
| AE2: | 0.68 | BE1: | 0.5 in |
| T: | 2.938 | AE1: | 0.97 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | LQ1: | 8.61 in |
| AG: | 10.5 | D: | 5.12 |
| V: | 4.26 in | AD: | 8.85 |
| B: | 13 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 47 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Ratio Range: | 25:1 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.375 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.938 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

