Grove Gear HMQ252-25-1-2.938-180TC-L9
Part #:HMQ252-25-1-2.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BE1: | 0.5 in |
| BD: | 9 | I: | 7.5 in |
| AE2: | 0.68 | T: | 2.938 |
| G: | 2.91 | AE1: | 0.97 |
| AK: | 8.5 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| F: | 5.81 | C: | 14 in |
| BF: | 0.53 | V: | 4.26 in |
| B: | 13 | AD: | 8.85 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 9.375 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Model Code: | HMQ252 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Ratio: | 25:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Bore Code: | 47 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

