How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| V: | 4.26 in | BE1: | 0.5 in |
| AK: | 8.5 | AG: | 10.5 |
| G: | 2.91 | RQ: | 7.98 in |
| T: | 2.938 | LQ1: | 8.61 in |
| AD: | 8.85 | B: | 13 |
| C: | 14 in | F: | 5.81 |
| AE1: | 0.97 | AE2: | 0.68 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 210TC | Ratio: | 25:1 |
| Service Factor: | 1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.375 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

