How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | G: | 2.91 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| V: | 4.26 in | AD: | 8.85 |
| AK: | 8.5 | C: | 14 in |
| Center Distance (in): | 5.25 in | B: | 13 |
| I: | 7.5 in | BE1: | 0.5 in |
| AG: | 10.5 | F: | 5.81 |
| AE2: | 0.68 | T: | 2.938 |
| D: | 5.12 | BD: | 9 |
| AE1: | 0.97 | BF: | 0.53 |
Technical Specifications
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 9.375 | Bore Code: | 47 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

