Grove Gear HMQ252-25-1-2.938-250TC-L9
Part #:HMQ252-25-1-2.938-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | G: | 2.91 |
| AD: | 8.85 | AE1: | 0.97 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | C: | 14 in |
| LQ1: | 9.17 in | AK: | 8.5 |
| AE2: | 0.68 | BD: | 9 |
| RQ: | 8.54 in | BE1: | 0.5 in |
| B: | 13 | AJ: | 7.25 |
| AG: | 10.5 | I: | 7.5 in |
| D: | 5.12 | T: | 2.938 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.375 |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Bore Code: | 47 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Output RPM: | 70 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.938 in | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

