How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | D: | 5.12 |
| AD: | 8.85 | C: | 14 in |
| V: | 4.26 in | BD: | 5.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| T: | 2.938 | AJ: | 5.88 |
| BF: | 0.41 | RQ: | 7.35 in |
| BE: | 0.38 in | I: | 7.5 in |
| G: | 2.91 | AK: | 4.5 |
| F: | 5.81 | B: | 13 |
| AE2: | 0.68 | AE1: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output RPM: | 70 | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Ratio Range: | 25:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Bore Code: | 47 | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 9.375 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

