How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AE2: | 0.68 |
| G: | 2.91 | F: | 5.81 |
| I: | 7.5 in | V: | 4.26 in |
| AG: | 10.5 | B: | 13 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| BD: | 9 | T: | 3 |
| BF: | 0.53 | BE1: | 0.5 in |
| AD: | 8.85 | AK: | 8.5 |
| AE1: | 0.97 | C: | 14 in |
| AJ: | 7.25 | LQ1: | 8.61 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Output Diameter (in): | 3 in | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.375 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

