How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | F: | 5.81 |
| AD: | 8.85 | T: | 3 |
| BD: | 9 | D: | 5.12 |
| BF: | 0.53 | AE2: | 0.68 |
| AK: | 8.5 | G: | 2.91 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| RQ: | 7.98 in | C: | 14 in |
| AE1: | 0.97 | B: | 13 |
| BE1: | 0.5 in | I: | 7.5 in |
| V: | 4.26 in | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 48 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

