How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BD: | 9 |
| C: | 14 in | LQ1: | 9.17 in |
| T: | 3 | BF: | 0.53 |
| G: | 2.91 | B: | 13 |
| I: | 7.5 in | AE1: | 0.97 |
| AD: | 8.85 | AK: | 8.5 |
| F: | 5.81 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | RQ: | 8.54 in |
| BE1: | 0.5 in | V: | 4.26 in |
| D: | 5.12 | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Output Diameter (in): | 3 in |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 70 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 9.375 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

