How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | I: | 7.5 in |
| BD: | 9 | RQ: | 8.54 in |
| B: | 13 | AK: | 8.5 |
| BF: | 0.53 | AE1: | 0.97 |
| G: | 2.91 | AG: | 10.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| LQ1: | 9.17 in | T: | 3 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | C: | 14 in |
| V: | 4.26 in | AD: | 8.85 |
Technical Specifications
| Ratio: | 25:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Ratio Range: | 25:1 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.375 |
| Output RPM: | 70 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

