How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| C: | 14 in | AD: | 8.85 |
| BF: | 0.41 | AE2: | 0.68 |
| LQ: | 7.85 in | BD: | 5.88 |
| F: | 5.81 | AE1: | 0.97 |
| BE: | 0.38 in | B: | 13 |
| RQ: | 7.35 in | T: | 3 |
| I: | 7.5 in | AG: | 10.5 |
| G: | 2.91 | D: | 5.12 |
| V: | 4.26 in | AJ: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 9.375 | Product Type: | Right Angle |
| Bore Code: | 48 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

