How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 7.85 in |
| AJ: | 5.88 | V: | 4.26 in |
| T: | 3.188 | G: | 2.91 |
| AK: | 4.5 | C: | 14 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | B: | 13 |
| I: | 7.5 in | BF: | 0.41 |
| BE: | 0.38 in | AD: | 8.85 |
| AE1: | 0.97 | AG: | 10.5 |
| D: | 5.12 | RQ: | 7.35 in |
Technical Specifications
| Ratio Range: | 25:1 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 9.375 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 140TC |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 25:1 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

