How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | G: | 2.91 |
| F: | 5.81 | BD: | 9 |
| AE2: | 0.68 | RQ: | 7.98 in |
| T: | 3.188 | I: | 7.5 in |
| V: | 4.26 in | AJ: | 7.25 |
| AG: | 10.5 | AE1: | 0.97 |
| AK: | 8.5 | BE1: | 0.5 in |
| D: | 5.12 | B: | 13 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| BF: | 0.53 | AD: | 8.85 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.375 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Bore Code: | 51 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

