How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | B: | 13 |
| RQ: | 7.98 in | F: | 5.81 |
| G: | 2.91 | LQ1: | 8.61 in |
| AE2: | 0.68 | AG: | 10.5 |
| T: | 3.188 | BD: | 9 |
| D: | 5.12 | AJ: | 7.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| V: | 4.26 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| I: | 7.5 in | C: | 14 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.375 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Output Diameter (in): | 3.188 in | Product Type: | Right Angle |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Bore Code: | 51 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

