How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 9 |
| G: | 2.91 | AE2: | 0.68 |
| F: | 5.81 | RQ: | 7.98 in |
| B: | 13 | V: | 4.26 in |
| AK: | 8.5 | D: | 5.12 |
| C: | 14 in | T: | 3.188 |
| I: | 7.5 in | AD: | 8.85 |
| LQ1: | 8.61 in | AG: | 10.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE1: | 0.97 | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.375 | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.188 in |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

