How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 5.12 |
| RQ: | 7.35 in | AJ: | 5.88 |
| V: | 4.26 in | BE: | 0.38 in |
| AE2: | 0.68 | AE1: | 0.97 |
| LQ: | 7.85 in | I: | 7.5 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AD: | 8.85 |
| C: | 14 in | AK: | 4.5 |
| F: | 5.81 | B: | 13 |
| G: | 2.91 | T: | 3.188 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Bore Code: | 51 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 9.375 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

