How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| C: | 14 in | I: | 7.5 in |
| G: | 2.91 | B: | 13 |
| RQ: | 7.35 in | AD: | 8.85 |
| V: | 4.26 in | BF: | 0.41 |
| AE1: | 0.97 | D: | 5.12 |
| AK: | 4.5 | F: | 5.81 |
| BD: | 5.88 | BE: | 0.38 in |
| AJ: | 5.88 | AE2: | 0.68 |
| LQ: | 7.85 in | T: | 3.188 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.375 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-1 |
| Bore Code: | 51 | Output RPM: | 70 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 3.188 in | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

