How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BD: | 5.88 |
| I: | 7.5 in | T: | 3.438 |
| BE: | 0.38 in | LQ: | 7.85 in |
| AJ: | 5.88 | F: | 5.81 |
| G: | 2.91 | B: | 13 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | BF: | 0.41 |
| C: | 14 in | V: | 4.26 in |
| AE2: | 0.68 | AE1: | 0.97 |
| AG: | 10.5 | RQ: | 7.35 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 9.375 | Input RPM: | 1,750 |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Assembly: | HMQ-1 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

