How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AG: | 10.5 |
| T: | 3.438 | G: | 2.91 |
| BD: | 5.88 | C: | 14 in |
| RQ: | 7.35 in | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 4.26 in | AJ: | 5.88 |
| AD: | 8.85 | F: | 5.81 |
| B: | 13 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| D: | 5.12 | LQ: | 7.85 in |
Technical Specifications
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Output Diameter (in): | 3.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 9.375 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

