How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | B: | 13 |
| AK: | 4.5 | AG: | 10.5 |
| C: | 14 in | AJ: | 5.88 |
| LQ: | 7.85 in | T: | 3.438 |
| AD: | 8.85 | AE1: | 0.97 |
| I: | 7.5 in | AE2: | 0.68 |
| D: | 5.12 | G: | 2.91 |
| RQ: | 7.35 in | V: | 4.26 in |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
Technical Specifications
| Ratio Range: | 25:1 | Bore Code: | 55 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 9.375 |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

