How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AE2: | 0.68 |
| V: | 4.26 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | C: | 14 in |
| F: | 5.81 | LQ1: | 8.61 in |
| G: | 2.91 | T: | 3.438 |
| AD: | 8.85 | AG: | 10.5 |
| I: | 7.5 in | AK: | 8.5 |
| BD: | 9 | D: | 5.12 |
| AE1: | 0.97 | AJ: | 7.25 |
| BF: | 0.53 | B: | 13 |
Technical Specifications
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 9.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 55 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

