How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 8.61 in |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| F: | 5.81 | AE1: | 0.97 |
| RQ: | 7.98 in | AE2: | 0.68 |
| BD: | 9 | BE1: | 0.5 in |
| B: | 13 | G: | 2.91 |
| C: | 14 in | D: | 5.12 |
| T: | 3.438 | V: | 4.26 in |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 9.375 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 55 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

