How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AJ: | 7.25 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | T: | 3.438 |
| AG: | 10.5 | BE1: | 0.5 in |
| C: | 14 in | G: | 2.91 |
| AK: | 8.5 | BD: | 9 |
| D: | 5.12 | AD: | 8.85 |
| BF: | 0.53 | RQ: | 7.98 in |
| V: | 4.26 in | I: | 7.5 in |
| LQ1: | 8.61 in | AE1: | 0.97 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.375 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

