How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | RQ: | 8.54 in |
| B: | 13 | AD: | 8.85 |
| T: | 3.438 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| BD: | 9 | LQ1: | 9.17 in |
| C: | 14 in | V: | 4.26 in |
| G: | 2.91 | AG: | 10.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| F: | 5.81 | AE1: | 0.97 |
| I: | 7.5 in | D: | 5.12 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.375 | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 55 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

