How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BD: | 5.88 |
| T: | 2 | B: | 13 |
| AE1: | 0.97 | LQ: | 7.85 in |
| AG: | 10.5 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| V: | 4.26 in | AJ: | 5.88 |
| BF: | 0.41 | I: | 7.5 in |
| BE: | 0.38 in | RQ: | 7.35 in |
| G: | 2.91 | AE2: | 0.68 |
| AK: | 4.5 | F: | 5.81 |
Technical Specifications
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Bore Code: | 32 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.375 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 70 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

