Grove Gear HMQ252-25-2-2.000-180TC-L1
Part #:HMQ252-25-2-2.000-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.81 |
| C: | 14 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| B: | 13 | AE2: | 0.68 |
| RQ: | 7.98 in | BD: | 9 |
| I: | 7.5 in | AJ: | 7.25 |
| AE1: | 0.97 | T: | 2 |
| BF: | 0.53 | AD: | 8.85 |
| V: | 4.26 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | G: | 2.91 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 9.375 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 32 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

