Grove Gear HMQ252-25-2-2.000-210TC-L9
Part #:HMQ252-25-2-2.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 4.26 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| BF: | 0.53 | D: | 5.12 |
| AD: | 8.85 | T: | 2 |
| G: | 2.91 | B: | 13 |
| AE2: | 0.68 | AJ: | 7.25 |
| C: | 14 in | BD: | 9 |
| I: | 7.5 in | AG: | 10.5 |
| RQ: | 7.98 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
Technical Specifications
| Assembly: | HMQ-2 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 9.375 | Model Code: | HMQ252 |
| Bore Code: | 32 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.375 | Output RPM: | 70 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

