How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| AE1: | 0.97 | T: | 2 |
| F: | 5.81 | G: | 2.91 |
| B: | 13 | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| V: | 4.26 in | AJ: | 7.25 |
| AD: | 8.85 | C: | 14 in |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| RQ: | 8.54 in | AE2: | 0.68 |
| D: | 5.12 | AG: | 10.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.375 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 70 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

