How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 14 in |
| LQ: | 7.85 in | AE2: | 0.68 |
| AE1: | 0.97 | G: | 2.91 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | I: | 7.5 in |
| B: | 13 | RQ: | 7.35 in |
| BD: | 5.88 | D: | 5.12 |
| BF: | 0.41 | AD: | 8.85 |
| AK: | 4.5 | T: | 2 |
| V: | 4.26 in | F: | 5.81 |
Technical Specifications
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Bore Code: | 32 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.375 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2 in |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 25:1 |
| Output RPM: | 70 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

