How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | V: | 4.26 in |
| C: | 14 in | F: | 5.81 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | G: | 2.91 |
| B: | 13 | BE1: | 0.5 in |
| BD: | 9 | AD: | 8.85 |
| I: | 7.5 in | AE1: | 0.97 |
| T: | 2.188 | AJ: | 7.25 |
| RQ: | 7.98 in | AE2: | 0.68 |
| D: | 5.12 | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.375 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

