How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | D: | 5.12 |
| AD: | 8.85 | BE1: | 0.5 in |
| G: | 2.91 | RQ: | 7.98 in |
| BF: | 0.53 | AG: | 10.5 |
| AE2: | 0.68 | AJ: | 7.25 |
| T: | 2.188 | BD: | 9 |
| C: | 14 in | LQ1: | 8.61 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | I: | 7.5 in |
| F: | 5.81 | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Bore Code: | 35 |
| Ratio Range: | 25:1 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 9.375 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

