How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | T: | 2.188 |
| B: | 13 | G: | 2.91 |
| AJ: | 7.25 | BF: | 0.53 |
| C: | 14 in | AD: | 8.85 |
| RQ: | 7.98 in | AG: | 10.5 |
| F: | 5.81 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| D: | 5.12 | AE2: | 0.68 |
| BD: | 9 | I: | 7.5 in |
Technical Specifications
| Assembly: | HMQ-2 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 9.375 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output RPM: | 70 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

